Linear axis for precision, clearance-free welding seam bend testing device

Lubrication-free and maintenance-free: lead screw linear system and linear rail for testing weld seams

Profile

  • What was needed: drylin® SHT-linear system,  drylin® W-linear guide
  • Requirements: High positioning accuracy, as clearance-free as possible, robust, durable, lubrication-free, insensitive to dirt
  • Industry: Plastics machinery
  • Success for the customer: The bending test device for weld seams can test bending samples in accordance with DVS 2203-5 up to a plate thickness of 15 mm or a maximum force of 5,000 N. All lubrication- and maintenance-free and durable. What started out as a trainee project then went into series production.
Bend testing device

Problem

Solution

Bend testing device goes to series production

Bend testing device

Maintenance- and lubrication-free lead screw linear system from the drylin® SHTstandard programme and drylin® W-linear guide for the vertical and horizontal movements of the bending test fixture.

The drylin® W linear guide is used to set the support distances specified by the guideline.

The two linear guides are customised to the requirements of the bending test device.

ASI Automatikk AS Distributor+47 9006 1100