Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
ASI Automatikk AS

Distributor

Sankt Hallvards vei 3, port 8

3414 Lierstranda

NORWAY

+47 9006 1100
NO(EN)

Profile rails from the drylin® W product range


Profile rail products

Single rails

Linear system drylin® W single rail
  • Less installation work with floating bearing
  • High variability in the assembly
  • Compensation of misalignment errors with floating bearing
Buy single rail

Double rails

Linear system drylin® W double rail
  • Non-tilting
  • Quick assembly
  • Large number of installation sizes available
Buy double rail

High-profile rails

Linear system drylin® W high-profile rail
  • For extremely high loads
  • Variable mounting with slot nuts
  • Especially suitable for drive technology
     
Buy high-profile rail

Curved linear guide

Curved linear guide
Buy a curved rail

Application examples

banner aigro

AIGRIO UP

The weed control robot from AIGRO UP with drylin® W profile rails and linear housing from igus®.
To the article
Velolift

MAX Velolift

The MAX Velolift from Rad9 for assembly of bicycles with the drylin® W double rail and linear housing from igus®.
To the article
Fiedler

Municipal vehicle

The municipal vehicle from Fiedler with the drylin® W double rail WS and drylin® W pillow block from igus®.
To the article
banner

SLIDE

The SLIDE from InGymNeering consists of the drylin® W profile guide and the drylin® W pillow block from igus®.
To the article

Profile rails for permanent use

drylin® W profile rails enable extremely high flexibility in design and a simple assembly by the application of individual or double rails. Hard-anodised aluminium is used as a rail material and provides the best coefficients of friction and low wear results for profile rails. The robust high-profile carbon fibre is especially light. The multiple options enable the use of drylin® W profile rails in many applications - even under extreme conditions. 
  • Fast and easy installation
  • Maintenance-free
  • Dirt-resistant
  • Light and robust
  • Quiet operation
Configure drylin® W rail and carriage

More about drylin® W profile rails

Fast assembly of the drylin® W linear guide

Save assembly costs

Simple and fast assembly thanks to double rails instead of two single rails mounted in parallel
 
High flexibility with single rails for linear technology

More flexibility

in design thanks to flexible distances with parallel single rails
 
 
 
Lightweight linear guide drylin® W

Weight-optimised profile rails

With extremely light and strong carbon rail material. Save up to 60% weight.
 

Corrosion-resistant linear profile rails

Profile rails made of stainless steel

Machine parts made of stainless steel are designed to survive in the worst environments. Heat, pressure, seawater, liquid and gaseous media like detergents and other chemicals. Linear systems made of stainless steel 1,4571 and 1,4301 are especially robust and are used in environments with particularly extreme conditions – for instance in the sectors:
  • Food and bottling industry
  • Meat processing
  • Harbour and crane facilities
  • Yacht building
  • Chemical industry
  • Electroplating industry
  • Medical and rehabilitation technologies
  • Packaging industry
Buy stainless-steel profile rail
drylin® W profile rails made of stainless steel

The particularly light linear profile rail

The carbon profile rails is especially light and strong

The carbon profile rail WSPC is 70% lighter than liner rails made of aluminium or stainless steel. Especially in aircraft construction or the automotive industry the drylin® W carbon rail with square profile is used. The solid plastic carriage WWPL-06-30-06 made of an iglidur® material was developed specifically for the carbon rail and has best coefficient of friction and wear. 
The X-ray transparency is another advantage of the carbon fibre. So the material is often used in medical or measurement technology.
  • Extremely lightweight
  • X-ray transparent
  • High strength and resistant
  • Non-metallic
  • Non-magnetic
  • Available with drive (lead screw/toothed belt)
Buy carbon profile rail
drylin® W carbon rail with plastic carriage

sustainability

Sustainability

drylin® linear technology does not use a single drop of lubricating oil. In addition, our tribologically optimised materials produce less micro-abrasion than commercially available plastics. Longer service life also has a positive net effect on the environment.
More information

General information about drylin®



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG