drylin® SLW linear unit with lead screw drive

Very robust, flat & bend resistant

  • Drive: trapezoidal or high helix thread
  • Torsion-resistant double shaft profiles
  • Many carriage and rail versions
  • Suitable for manual and motorised adjustment
Linear guide with spindle drive for precise adjustment movements.

SLW econ

  • Lightweight and cost-effective thanks to injection moulding shaft end supports and carriages
  • Silver-anodised rail profile
  • High helix thread or trapezoidal thread
Linear drive with lead screw and guides.

SLW - the versatile version

  • Flat structure
  • Exceptionally torsion-resistant
  • Fully supported
  • Hard-anodised rail
Linear drive with lead screw and guide shafts.

SLW-ES - corrosion-resistant stainless steel version

  • Plain bearing material selectable
  • FDA-compliant with iglidur A180 plain bearing
  • High temperature with iglidur X bearing up to +250°C
SLWT linear module with tandem spindle guidance and visible threaded spindles.

SLWT - with double lead screw

  • Carriage can be individually adjusted manually
  • High degree of flexibility
  • Optional clearance adjustment
Linear drive with lead screw on a linear guide, with motor and control unit.

SLWM - with measuring system

  • With digital measuring system
  • Space-saving sensor in the carriage
  • Operation without mains supply
Linear actuator with lead screw and guide carriage.

SLW-PT - with protected lead screw

  • Profile rail as protection for lead screw
  • Flat design
  • 3 carriage lengths
drylin linear guide with leadscrew and carriage.

SLWE-BB - with ball bearing lead screw

  • Reduced drive power required
  • Minimised clearance
  • Ball bearings in both shaft end supports
Drylin SLW-PL-HR linear unit cut out with hand wheel and preload.

SLWE-PL - clearance-free

  • Flat and compact
  • High torsional strength
  • Fully supported
  • Hard-anodised rail
drylin SLWS-HR linear slide with threaded spindle and center carriage on a white background.

SLWS - compact with high helix thread

  • Pitch 8 x 15mm
  • Flat and compact
  • High torsional strength
  • Hard-anodised rail

SLW-1040 - lead screw support

  • Extension of the usable stroke
  • For realising strokes over 750mm
  • Smoother running of the lead screw
  • Lubrication-free and maintenance-free
Linear guide with lead screw and metal guide elements.

SLW-0620 - small installation space

  • Efficient and smooth-running thanks to dryspin® high helix thread
  • Space-saving design
  • Supplied ready for installation
igus linear slide with ball screw and guide shafts, background removed.

SLWC - short carriage

  • Save up to 70% installation space
  • Ideal for multi-carriage superstructures
  • With or without self-locking

Advantages

100% lubrication-free

Quiet operation

Corrosion-free

Format adjustment

Temperature resistant up to +150°C

Cost-effective

drylin® SLW XY tables

X-Y cross table with drylin linear axes and threaded spindle.
  • As a standard or preload version
  • High precision & extreme rigidity
  • Precise alignment thanks to CNC production
  • Maximum stroke length up to 500mm (depending on installation size)
  • Also available as a pre-loaded version
  • Lubrication-free and corrosion-free

Electric motors for SLW linear axes

drylin E spindle stepper motor with front plate and connection cable.
  • 3 installation sizes with or without stranded wire
  • Available ready for connection
  • With or without encoder

drylin® technical accessories - control elements

Accessories for drylin linear module with various limit switches, counters, and mounting parts.
  • Accessories for manual positioning and format adjustment
  • Installation and fastening options
  • Stepper and DC motors for electrical operation

drylin SLW linear units in use

Heavy becomes light - Positioning with maintenance-free igus linear units

Drylin slide with threaded spindle in a transport or filling system.

SLW linear unit with lead screw drive in medical technology

Conveyor with drylin guide and metal frame in an automation system.

Fill level packing and laminating

Conveyor system with linear guides and cables in an industrial machine.

Consulting

I look forward to answering your questions

ASI Automatikk AS Distributor+47 9006 1100Write e-mail

Shipping and consultation