Lubrication-free bearing technology for cargo bikes

Cargo bike with transport box on a road in front of a blooming field.
Cargo bike with transport box on a road in front of a blooming field.

Cargo bike with numbered parts and marked components for a technical overview.
Cargo bike with numbered parts and marked components for a technical overview.

1 Suspension seat post

Bicycle seat post with parallelogram suspension and white saddle.

1 Suspension seat post

  • Excellent coefficient of friction
  • Low moisture absorption
  • Resistant to edge pressure as well as shocks and impacts
  • Dirt-resistant and corrosion-free
  • Lightweight
  • Inconspicuous in black
  • Lubrication-free
iglidur P Fm plain bearing bushing, cut out on a white background.

1 Suspension seat post

Seat post with a suspension mechanism.

2 Tax rate

Steering unit for an e-cargo bike with a grey joint and orange bearing.

2 Tax rate

  • Resistant to high loads (>60N/mm2)
  • Specially developed for extreme loads
  • Resistant to shocks and impacts
  • Excellent coefficient of friction
  • Corrosion-resistant
  • Small installation space required
  • Lubrication-free
Black iglidur Q plain bearing on a white background.

3 Brake lever

MTB brake lever mounted on the handlebar.

3 Brake lever

  • Excellent coefficient of friction
  • Low moisture absorption
  • Resistant to edge pressure as well as shocks and impacts
  • Dirt-resistant and corrosion-free
  • Lightweight
  • Inconspicuous in black
  • Lubrication-free
iglidur plain bearing, cut out on a white background.

3 Brake lever

Trickstuff brake lever on a bike handlebar with an orange lever.

4 Box lid

E-Lastenfahrrad box with hinge detail on the lid.

4 Box lid

  • Low-cost material for high-volume production
  • Resistant to shocks and impacts
  • Insensitive to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • Lightweight
  • Lubrication-free
Black iglidur plain bearing, cut out on a white background.

5 Guide bar

Steering rod of an e-cargo bike with an orange joint at the front wheel.

5 Guide bar

  • Metallic rod end with female thread with stainless steel spherical ball for high transverse loads
  • Maintenance-free inner ring made of iglidur J
  • Housing made of zinc die-cast or stainless steel (upon request)
  • Dimensional series K following DIN ISO 12240
  • Resistant to dirt
  • Lubrication-free
igus spherical bearing with metal housing and cream bushing, cut out.

5 Guide bar

Three GLS electric cargo bikes on a square.

5 Guide bar

iglidur plain bearings on the wheels of a Chike E-cargobike for bicycle and two-wheeler use.

5 Guide bar

Cargo bike with a large front container for transporting goods.

6 Battery cover

Hinge on the e-cargo bike battery cover.

6 Battery cover

  • Low-cost material for high-volume production
  • Resistant to shocks and impacts
  • Insensitive to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • Lightweight
  • Lubrication-free
Black iglidur plain bearing, cut out on a white background.

7 Disc or rim brake

Bicycle disc brake with caliper and protective rings on the axle.

7 Disc or rim brake

  • Suitable for high temperatures
  • Max. long-term application temperature 200°C
  • Max. short-term application temperature 240°C
  • Low moisture absorption
  • Good wear resistance under water
  • Very high media resistance
  • Resistant to high loads (>60N/mm²)
iglidur H4 plain bearing, cut out on a white background.

8 Free-wheeling

Freewheel clutch for a shaft with flange and visible clutch unit.

8 Free-wheeling

  • Excellent coefficient of friction
  • Excellent wear resistance
  • Low moisture absorption and high media resistance
  • Good wear resistance under water
  • Resistant to edge pressure as well as shocks and impacts
  • Dirt-resistant and corrosion-free
  • Lightweight
  • Lubrication-free
iglidur W300 plain bearing on white background.

8 Free-wheeling

  • Wear-resistant especially at high loads and speeds
  • High thermal resistance up to +250°C
  • Impact-resistant and insensitive to edge pressure
  • Lubrication and maintenance-free
  • Standard range from stock
iglidur Z plain bearing cut out on a white background.

9 Dérailleur

Bicycle rear derailleur and cassette in detail.

9 Dérailleur

  • Excellent coefficient of friction
  • Resistant to edge pressure
  • Insensitive to shocks and impacts
  • Particularly resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • Lubrication-free
iglidur G plain bearing, cut out on a neutral background.

9 Dérailleur

SRAM GX Eagle AXS rear derailleur for mountain bikes.

10 Motor/drive

Planetary gear for e-bikes with an open housing and visible gears.

10 Motor/drive

  • Low coefficient of friction
  • Low moisture absorption
  • Quiet
  • Lightweight
  • Lubrication-free
  • Custom production: injection-moulded, 3D-printed, turned or milled
Material sample of iguform s270 and igutek p360 gears.

10 Motor/drive

E-bike with marked replacement gears for the motor.

11 Pedals

MTB pedal with crank arm and chainring in a technical render.

11 Pedals

  • Excellent coefficient of friction
  • Excellent wear resistance
  • Low moisture absorption
  • Good wear resistance under water and high media resistance
  • Resistant to edge pressure as well as shocks and impacts
  • Insensitive to dirt and dust
  • Lightweight
  • Lubrication-free
igus plain bearing made of iglidur J3 on transparent background.

11 Pedals

Bicycle pedal with iglidur plain bearing, with the bearing area marked in a cutaway view.

12 Stand

E-Lastenfahrrad with a folding stand and visible frame structure.

12 Stand

  • Low-cost material for high-volume production
  • Resistant to edge pressure
  • Resistant to dirt and dust
  • Insensitive to shocks and impacts
  • Low moisture absorption
  • High media resistance
Red iglidur R plain bearing bushing, cut out.

13 Box sliding door

Electric cargo bike with side sliding door and large cargo space.

13 Box sliding door

  • Material specialised in linear motion
  • Firm guidance due to preload
  • Extremely lightweight and low-profile
  • Minimal abrasion
  • Smooth and precise
  • Resistant to dirt
  • Resistant to high impact and edge loads
drylin N sliding guide with mounting plates and profiles.

13 Box sliding door

The Fulpra electric cargo bike rides through the city with a female rider.

Consulting

I look forward to answering your questions

ASI Automatikk AS Distributor+47 9006 1100Write e-mail

Shipping and consultation