Cost-effective improvement of railway technology with energy supply and bearing technology

Tech up, cost down with high-performance polymers and flexible cables with EN 45545

Railway technology white paper EN 45545 fire protection standard

White paper on the fire protection standard EN 45545

motion plastics in railway vehicles

Application examples from railway technology

Light rail door with igus products

Space-saving light-rail vehicle doors

Deutsche Bahn idea train with igus plain bearings

Deutsche Bahn idea train

Deutsche Bahn idea train with igus plain bearings

All application examples

Application areas in railway technology

  • Durable products, service life predictable with free online tool
  • Numerous igus products fulfil hazard level 3 according to DIN EN 45545 or NFPA 130
  • Special plain bearing materials fulfil requirement sets R22 and R23, certain cables R15 and R16
  • Maintenance-free, vibration-damping bearing technology without additional lubrication
  • High temperature resistance from -50°C to +170°C

Cost-effective igus polymer products for rail technology

Plain bearings iglidur RW370 GV0 and J350
  • EN 45545 HL3
  • High wear resistance
  • iglidur RW370: fulfils requirement set R22/R23
  • iglidur G V0: fulfils requirement set R24
  • iglidur J350 with high dimensional stability in use up to +180°C continuously
Control cable CF9.UL
  • Robust and durable thanks to TPE outer jacket
  • Suitable for limited installation space
  • Up to 4-year guarantee
  • Control cable CF9.UL
E2 micro energy supply system
  • EN 45545 HL3, R22/R23
  • NFPA130
  • Lightweight and smooth-running
  • easychain: easy to fill, for high accelerations
  • E2 micro: smallest inner heights and bend radii, high torsional resistance
dryspin® high helix lead screw
  • EN 45545 HL3, R24
  • In trapezoidal and high helix thread, cylindrical type or as flange options
  • Low-noise, vibration-free running
igus spur gears
  • Customised configuration, no minimum order quantity
  • High wear resistance
  • Noise-reducing
iglidur RW370 round bar
  • EN 45545 HL3, R22/23
  • High wear resistance
  • Low coefficient of friction
Railway technology sample box

Railway technology sample box with matching motion plastics

  • 1. dryspin lead screw drives
  • 2. iglidur and igutex plain bearings
  • 3. drylin linear guide
  • 4. igubal spherical bearing
  • 5. iguform and igutek gears
  • 6. E2.1 micro e-chain
  • 7. chainflex cable

Tested for real use in the test laboratory

More information

Dedicated railway technology brochure
Download now
igus online tools on your tablet
Discover tools

ASI Automatikk AS Distributor+47 9006 1100