Change Language :

... available from stock!
For users who want to configure their own customised interface, there are now Module Connect sets with three or four cable entries.
They consist of carrier housings, grommets, sealing inserts and strain relief. Accessories such as single and double locking devices and fixing elements can be ordered to suit the application. Contact inserts for customised configuration are also available directly from igus®!

... Module Connect
Thanks to the simple modular principle, an individual plug-in/disconnection point can be configured as a module from several connector housings. Each housing can be fitted with up to four different connector inserts.
The housings can then be joined together, allowing almost unlimited module variations in individual widths and heights. Thanks to the flat housing type, the Module Connect is very space-saving and enables a high contact density for every application.

... igus® readychain®
There are a number of reasons to opt for pre-assembled energy supply systems in the production of machines and systems: