<font size="7">Rehab device prodrobot</font><br>Automatic gait trainer</font>

Lubrication-free linear technology enables smooth adjustments in rehabilitation equipment

Maintenance-free and durable lead screw technology and plain bearings help out in this gait trainer.

  • What was needed: A rehabilitation device that rehabilitates patients with functional disorders of the lower limbs
  • Requirements: 100% lubrication and maintenance-free, quiet and vibration-free, low weight, easy assembly
  • Products used: dryspin® high helix lead screw with matching lead screw nut, xiros® ball bearing, iglidur® J plain bearing bush, drylin® steel shaft
  • Success for the customer: A movable orthosis with variable length and numerous adjustable leg clamps enables the prodrobot to be customised over a wide range. The parts installed by igus® enable smooth adjustment of the rehab device. A long service life and disabled-friendly operation guarantee that the igus® products are lubrication and maintenance-free. The simple adjustment makes the device suitable for patients from 115 cm to 150 cm. The measurements refer to the length of the lower limbs.
Racing sailboat

Problem

Solution

Rehabilitation device
Rehabilitation device

Products used

Lead screws

dryspin® high helix lead screws

Lead screw nut

dryspin® high helix lead screw nuts

Plain bearings

xiros® ball bearings

Plain bearings

iglidur® plain bearing bushing

Plain bearings

drylin® stainless steel shaft

Filling system

Order online:

Filling system

Configure lead screw drive:

Tech up, Cost down

Improve technology ... reduce costs:

ASI Automatikk AS Distributor+47 9006 1100