Lubrication-free SET easytube single-tube drylin® linear unit

  • Low weight due to aluminium and plastic
  • Drive: trapezoidal or steep thread
  • Also available without spindle as a measuring system with scaling
  • Mounting via upright or flange traverses
  • Temperature-resistant up to +50 °C
Linear unit with position counter and handwheel.

Single-tube linear unit SET easytube

Linear unit with flange and threaded spindle.

Single-tube guide SET easytube with flange

  • double flange
  • Ideal for axial connection
  • flange made of robust plastic
Linear unit with screw drive and flange.

Single-tube guide SETB easytube with flange

  • Preloaded on one side
  • Solid aluminium flange
  • For horizontal and vertical adjustment
Linear unit with scale and marking on the cylinder.

Single-tube guide SETM easytube with scaling

  • Glazed, rinse-proof glazing
  • Infinitely variable clamping
  • Available with and without spindle
Linear unit with motor and screw drive for compact axis movement.

Single-tube guide SETC easytube "light"

  • Particularly light linear slide
  • Also available as flange version
  • Simplified assembly

Selected application examples from our customers

easytube single-tube axis in nappy production machines

Cable carriers and cables routed around a bracket in a machine.

SET easytube single tube linear unit in a bag forming, filling and sealing machine

Machine component with an orange sensor on a packaging line.

Further application examples with drylin linear units

Filling system with industrial components and guide systems in a production room.

Consulting

I look forward to answering your questions

ASI Automatikk AS Distributor+47 9006 1100Write e-mail

Shipping and consultation