Sprue picker: removing sprue from the injection-moulding machine and separating it

Sprue picker for less than €2,000

  • The sprue is ejected from the side
  • Electric drive
  • Wear-resistant parts can be easily replaced
  • Total opening to closing cycle in 1.25s
  • Substructure can be configured (depending on machine type)
Sprue pickers
ROI sprue picker

​​​​​​Advantages of the sprue picker:

  • Cost-effective automation on the injection-moulding machine for less than €2,000 (starting price)
  • More economical production without manual handling of the sprue
  • ROI possible after just a few months

Scope of delivery:

  • Sprue picker kinematics IAP1
  • drylin® D1 dryve motor control system
  • Example program for EUROMAP/SELOGICA

Economical use with in-house production

How is the sprue picker constructed?

drylin W

drylin W profile guide

  • 100% free from lubrication and maintenance
  • Wear-resistant
  • Up to 40% more cost-effective than recirculating ball bearing guides
  • Modular linear guides
dryspin

Lead screw nuts and lead screws

  • Completely dry operation: up to 2.5 times higher efficiency thanks to optimised flank angles
  • Quiet and low-vibration running
  • Tested: up to 25% less wear
drylin N

drylin N low-profile linear guides

  • 100% free from lubrication and maintenance
  • Low wear with low coefficient of friction
  • Small installation heights of 6 to 12mm
  • Lightweight
iglidur J

iglidur J plain bearings

  • Very low coefficient of friction
  • Wear-resistant endurance material
  • Maintenance-free
  • Over 250 dimensions from stock
Bar stock plate

iglidur J plate

  • Low half-value in dry operation
  • Maintenance-free and predictable
  • Standard product range available from stock
  • Mechanical processing with no minimum order quantity

Other products for automation in plastics machinery

ASI Automatikk AS Distributor+47 9006 1100