Energy supply systems for long travels

What you find on this page

Download "Long travels" assembly manual!

Assembly manual

NEW: drive-chain

drive-chain

NEW: rol e-chain P4HD.56R

P4HD.56R rol e-chain

NEW: iSet complete solutions

Complete systems for long travels

E4.1 series

E4.1 energy chain
  • Inner heights: 30-800mm
  • Suitable for demanding applications
  • Undercut design for optimum lateral stability
  • Outer and inner link for quick assembly

E4/4HD series

E4/4HD energy chain
  • Inner heights: 56-80mm
  • High stability
  • Ideal for heavy-duty applications
  • With crossbars every link

P4.1 series

P4.1 energy chain
  • Inner heights: 56-80mm
  • Travels up to 800m and more
  • Speeds up to >5m/s
  • Intelligent wear monitoring possible

P4 series

P4 rol e-chain profile
  • Inner heights: 32-42mm
  • Travels up to 800m and more
  • Speeds up to >10m/s
  • Fill weights up to 7kg/m

rol e-chain

rol e-chain®
  • Inner heights: 32-80mm
  • 75% less drive power
  • Speeds of up to 6m/s possible
  • Uniform rolling resistance

autoglide

autoglide energy chain
  • Inner heights: 32-80mm
  • 75% less drive power
  • Speeds of up to 6m/s possible
  • Uniform rolling resistance

Where are energy chain systems used?

Travel: 615m

Travel: 615m

Speeds: up to 10m/s

Speeds: up to 10m/s

High loads: 100kg/m

High loads: 100kg/m

Efficiency: 57% less energy

Efficiency: 57% less energy

Quiet operation

Quiet operation

Dirt & dust

Dirt & dust

Temperatures

Acids and chemicals

Acids and chemicals

Your application not listed?

Project enquiry

Your benefits at a glance

Tušimice
  • Long travels of 1,000 metres and more
  • All media, e.g. electrical, hydraulic and pneumatic energy, as well as digital signals - electrical or with light - and liquid media can be supplied in parallel
  • No unnecessary interfaces
  • Fill weight up to 100kg/m
  • Low travel noise
  • High energy efficiency with rollers energy chain
  • Service life of 10 years and more with energy chain and cable
  • Robust in all applications such as wind, weather, dirt, chemicals and bulk goods
  • Quick installation and retrofit of cables and hoses

System comparison

Energy chain systems instead of motorised cable reels

Energy chain systems instead of motorised cable reels

Energy chain systems instead of busbar systems

Energy chain systems instead of busbar systems

Energy chains systems instead of festooning

Energy chains systems instead of festooning

From consultation to installation

Engineering projects and customised solutions

Engineering projects and customised solutions

Installation and aftersales service

Installation and aftersales service

Other products for long travels

Motor cable CFCRANE

Motor cable CFCRANE
  • For maximum voltages and performances
  • Flame-retardant
  • UV resistance: High
  • Oil resistance: oil-resistant (based on DIN EN 60811-2-1)

CF300.UL.D motor cable

CF300.UL.D motor cable
  • For very high loads
  • Gliding applications of 400m and more
  • Indoor and outdoor applications, UV-resistant
  • UV resistance: High

CFLG.LB fibre optic cable

CFLG.LB fibre optic cable
  • For maximum stress at 5 x d
  • Outer jacket: TPE
  • Gliding application (horizontal) of 400m and more
  • UV resistance

Sensor for position-sensitive push/pull force measurement EC.PP

Sensor for position-sensitive push/pull force measurement EC.PP
  • Positioning system integrated in e-chain
  • Provides information on position-dependent push/pull forces
  • Use position information from the application for other purposes

Steel guide trough

Steel guide trough
  • Extensive range of sizes for almost all e-chains®
  • Very easy and universal installation
  • Very strong and robust steel guide trough for special applications in harsh environments

Condition monitoring i.Sense

Condition monitoring i.Sense
  • Safe shutdown or alarm function in the event of a system fault
  • The system stops when the force is exceeded
  • Individually programmable and event logging in the data memory

Harnessed energy chain systems

Harnessed energy chain systems
  • 95% less harnessing time
  • Reduce installation time
  • Plug & Play solutions, e.g. for bulk handling

plane-chain

plane-chain
  • Exceptionally compact design
  • Fail-safe and maintenance-free
  • Protected by housing
  • For high speeds

i.Cee Wonderbox

  • Contactless system monitoring
  • Predictive service life statements for each individual chain link
  • Space-saving, external installation at the fixed end

"Rise of chain", "Wind load" and "Long travels" test

The rise of chain in long travels

The rise of chain in long travels

Wind load in long travels

Wind load in long travels

ASI Automatikk AS Distributor+47 9006 1100