Change Language :
| System | N17 | N27 | N40 | N80 |
|---|---|---|---|---|
| Rail width | 17mm | 27mm | 40mm | 80mm |
| Furnishing height | 6mm | 9.5mm | 9.5mm | 12mm |
| Order number Slide | NW-02-17 | nominal width-01/02-27 | NW-02-40 | NW-02-80 |
| Order number rail | NS-01-17 | NS-01-27 | NS-01-40 | NS-01-80 |
| System | N17 | N27 | N40 | N80 |
|---|---|---|---|---|
| Rail weight | 150g/m | 290g/m | 450g/m | 1140 g/m |
| Carriage weight | 1.7g | 9-12,5 g | 30g | 100g |
| max. Rail length | 2000mm | 3000 mm | 3000 mm | 3960 mm |
| System | N17 | N27 | N40 | N80 |
|---|---|---|---|---|
| Fy | 50N | 500N | 700N | 1000 N |
| Fz | 50N | 500N | 700N | 1000 N |
| Mx | 0.31 Nm | 5Nm | 10Nm | 32.4Nm |
| My, Mz | 0.18Nm | 2.5 Nm | 6Nm | 15Nm |
| System | N17 | N27 | N40 | N80 |
|---|---|---|---|---|
| Floating bearing in y-direction | • | • | • | • |
| Floating bearing in z-direction | • | • | • | • |
| Floating bearing in yz-direction | • | • | • | • |
| Preload (1N) | • | • | - | - |
| Overmoulded version | - | • | • | • |
| Carriage with plain hole | - | • | • | - |
| Carriage with threaded hole | • | • | • | • |
*available from stock

X = velocity v [m/s]
Y = load F [N]
A = size 17
B = size 27
C = size 40
D = size 80
In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm