Change Language :

Higher loads and smoother running
With the new generation of twisterchain® new circular chains, it has been possible to achieve significantly smoother running combined with greater stability. The twisterchain® new has a modular design in terms of width, height and radius and can therefore be used very flexibly in applications where rotational movements of up to 540° and more as well as robust solutions are required.
Typical industries and applications
Can be opened in the inner radius

inner height hi: 32 mm
inner width Bi: 87.5 - 150 mm
bend radius R: 100 - 250 mm
pitch: 56 mm

inner height hi: 42 mm
inner width Bi: 87.5 - 200 mm
bend radius R: 100 - 250 mm
pitch: 67 mm

inner height hi: 56 mm
inner width Bi: 125 - 200 mm
bend radius R: 150 - 400 mm
pitch: 91 mm