Change Language :

With almost 6,000 pre-assembled motor, servo, signalling and encoder cables for use in energy chains and in line with 38 manufacturer standards, igus® offers the right drive cable for almost every application. The large selection of drive cables is due to the up to 7 cable qualities per cable specification. The motto here is not: "One cable for every application" but you select the optimum cable based on the operating conditions and the location of the cable. Whether icy temperatures (down to -40°C), oil or limited installation space dictate the choice of cable, you will always find the most favourable and suitable drive cable for your application with the help of the 7 cable qualities. A 4-year guarantee or 100 million strokes in the energy chain provide additional protection. The third pillar for choosing the right drive cable is the online service life calculator. With just a few clicks, the service life of the drive cable is calculated to suit the application.
All manufacturers in alphabetical order
By using EPLAN macros, you can save a lot of time during design and purchasing, as all important information is automatically loaded into the system for you and your colleagues.
We currently offer EPLAN macros suitable for these drive manufacturers:

readycable® factories worldwide
In 14 readycable® factories worldwide, igus® produces over 12,500 readycable® per week. In the Cologne factory alone, 180 people are available to manufacture readychains and readycable®. The aim is to save transport routes, time and resources while ensuring consistently high quality. The same production standards apply at all 14 locations.