Change Language :
... and much more.

Application highlight
Apiro gearboxes are used for simple and synchronised lane adjustment at Rivella's bottling plant in Switzerland. The system can now be adjusted for the 0.2 litre, 0.5 litre and 1.0 litre bottle sizes at the touch of a button.

Modern packaging systems are confronted with a variety of requirements, ranging from intensive cleaning processes and extreme temperature fluctuations to clogging dust and dirt in the machine environment. Our products for the packaging industry include corrosion-free bearing technology with low moisture absorption as well as high-performance materials for extreme temperatures. Thanks to their lubrication-free function, they work reliably and maintenance-free in the following applications, even when clogged with powder, adhesive or paraffin.
Bearing technology for daily cleaning under superheated steam, high pressure and chemical agents in a filling plant for yoghurt
Lubrication-free and maintenance-free pick and place robot in packaging line for food supplements
Bearings in a bottling plant using slightly alkaline and acidic solutions, disinfectants and hot water
High-performance bearings for temperature fluctuations from -100°C to +250°C in breweries
Robust plastic bearings with high humidity and daily cleaning in PET filling line
Lubrication-free linear bearings work reliably on the inkjet print head despite high powder production
Reliable roller bearings thanks to adhesion-free plain bearings in conveyor technology
Toothed belt axis for failure-free product transport with high paraffin content in candle packaging systems
The stringent requirements for "Hygienic Design" in the food and beverage industry are reflected in strict regulations such as the American FDA or the European EC Regulation. In these application examples, we meet the high industry standards with our completely lubrication-free, easy-to-clean and chemical-resistant bearing products. For example, in direct contact with sausage, ham and cheese products or when packing fruit and vegetables, they prevent contamination of the sensitive products - in continuous operation in highly dynamic systems.
Hygienic special bearings in the linear stroke of the KHS bottling plant's capping units
dryspin lead screw technology saves £3,000 per machine per year in Ishida's tray sealer
Hygienic design energy chain in high-performance slicing plants
Hygienic design energy chain in high-performance slicing plants
Lubrication-free knife edge rollers prevent product contamination in conveyor systems for meat products
High-performance bearings for temperature fluctuations from -100°C to +250°C in breweries
Tailored bearing technology for hygiene-sensitive multi-head weighers
Fast, faster, fastest. In the packaging industry, ever more efficient and highly automated systems are in demand that can fulfil long service life in continuous operation seven days a week. In this competitive environment, machine performance depends on the bearing technology, which must reliably guarantee the numerous pivoting, pushing or rolling movements at all stations. In these application examples, customers rely on robust, wear-resistant and durable bearing technology and energy supply in cutting machines, cleaning and filling systems or in conveyor technology.
igubal spherical insert bearings increase the efficiency of the Trappist beer brewery Chimay in Belgium
14,000 hours minimum service life: Plain bearings in stretch blow moulding machines from KHS
Universal clamping star wheel with special bearings reduces changeover time and runs in continuous operation
Durable and lubrication-free linear bearings for high loads in high-speed cutting machines
Reliable in continuous operation: Hygienic bearings in a high-speed bottling plant
Plastic rollers in clamp starwheels double service life, ensure low-wear under continuous operation
Wear-resistant plastic knife edge rollers in beverage plants work failure-free worldwide
Reliable toothed belt axis in a powerful system for cleaning and filling kegs
Robust bearing technology for unscrewing and emptying 60,000 bottles per hour
Bread packaging machine with high processing cycles: Free from broken cables thanks to intelligent sensors
Highly flexible systems are more in demand than ever in the packaging industry. Format adjustments play a key role in efforts to design individual machine units such as labellers, filling systems or conveyor units as modularly as possible for easy integration into existing systems. In these success stories, our bend-resistant linear axes and rail systems have been used for numerous lateral, vertical or transverse adjustments in a wide variety of packaging systems: from simple manual adjustment tasks using manual clamp to automated format adjustments coordinated by motor control system.
Simple and efficient: Format adjustment on conveyor belts with modular Apiro gearboxes
Torsion-resistant double shaft profiles for format adjustment in Krones inspection technology
Adjustment of the 600kg labelling unit in a bottling plant with a drylin linear axis
Durable and economical bearings for automating format adjustment in tray inserters
Reliable format adjustment of guide rollers or inlet and outlet sensors in labelling machines
Precise positioning in labelling machines at 1,000 bottles per minute
Linear axes for numerous side and height adjustments in modern testing and packaging systems
Motor-driven lead screw linear tables for numerous adjustment tasks in film packaging lines
Safe positioning of the 80kg filling head in the filling plant
With high machine outputs in continuous operation and time pressure, packaging systems must not fail. If a bearing does wear out unexpectedly, we can provide a remedy. To ensure that our bearing technology can be integrated as flexibly as possible into existing machine concepts, we offer our drylin linear bearing portfolio and our iglidur plain bearings as a simple modular system, which can be used to quickly plan and install customised complete systems. This makes replacement with our lubrication-free and maintenance-free bearings for the packaging industry child's play.
Reliable toothed belt axis in a powerful system for cleaning and filling kegs
Individual toothed belt axis from the modular system for thermoforming machine
Tailored bearing components for gripper modules from the drylin modular product system