Clean, smooth-running components for printing technology

Tech up & Cost down with motion plastics for the printing industry

Advantages of our products

  • Lubrication-, corrosion- and maintenance-free for 24/7 use
  • Insensitive to pressurised powder and paper dust
  • Vibration-damping and quiet running
  • Space and weight saving
  • Available from stock
  • Cost-effective
  • Complete system or individual components from batch size 1
  • Fast delivery and easy installation
  • Long, predictable service life
Large printers

Top products for printing technology

E6.1 e-chain

Energy chain E6.1

  • Extremely low-noise and low-vibration
  • Consistently high precision and dynamics
  • Smooth, cable-friendly interior
chainflex CF9 cable

chainflex control cable CF9

  • For the highest loads
  • Highly bend-resistant TPE outer sheath
  • 4-year guarantee
drylin W linear guide

Linear guide drylin W

  • High rigidity
  • Insensitive to dirt due to dry operation
  • Simple assembly, maintenance-free
iglidur G plain bearings with or without flange

Plain bearing iglidur G

  • High wear resistance
  • Insensitive to dust and dirt
  • Cost-effective
xiros polymer ball bearing

Polymer ball bearing xiros

  • Up to 40% more cost-effective than metal bearings
  • 100% lubrication-free
  • Temperature-resistant from -40 to +80°C
igubal pillow block bearings

Spherical bearing igubal

  • Up to 80% lighter than metal bearings
  • Low-friction dry running
  • Resistant to dust and dirt

Success stories

Maintenance-free drive technology ensures the long-lasting positioning of print heads at Elried

Elried marking system

Handwriting robot works precisely, quietly and without failure thanks to dry-tech components

Handwriting robot from Spline

Clean precision in folding machines with lubrication-free bearing components

Folding machine from Bacciottini

Low-vibration energy chain for high print quality in large format printers

Large-format printer

Cable guides for reliable media supply for large format printers

Heleva material feed system

Conveyor rollers with xiros ball bearings, 100% free of lubricants

Conveyor rollers with xiros ball bearings in adhesive seal printers

Maintenance-free lead screw technology in book scanners

Book scanner

Consulting

I look forward to answering your questions

ASI Automatikk AS Distributor+47 9006 1100Write e-mail

Shipping and consultation