Energy chains for double-girder travelling cranes

Lightweight, robust and cost-effective: energy chain solutions for double-girder travelling cranes

guidelite plus

guidlite plus guide trough

  • Consists of plastic components
  • Offers high guiding stability
  • Made of chemical-resistant EG material
  • Quieter and cheaper than comparable metal troughs
E4.1 energy chain

Energy chain system E4.1

  • More stability with smaller dimensions
  • High service life even in abrasive ambient conditions
  • Modular energy chain system for easy handling
E4.1R

Energy chain E4.1R

  • Choice of rolling or gliding design
  • For use on cranes with lower additional loads
  • Noise and vibration reduced with less drive energy required
chainflex

chainflex: For moving applications

  • Cable for use in energy chains
  • Wide range of products
  • Designed for enormous speeds and accelerations, long travels and the most adverse environmental conditions
i.Sense

Condition monitoring with i.Sense

  • Monitoring the energy chain on the crane
  • In the event of problems, the software can initiate an emergency stop to prevent damage
  • Increases safety during operation
i.Cee

Predictive maintenance with i.Cee

  • Reports maintenance requirements on the energy chain at an early stage and before damage occurs
  • Avoids expensive plant downtime
  • Increases operational reliability
Aluminium SuperTrough

Super-Alu guide troughs

  • Seawater-resistant aluminium profile
  • In the Basic and Heavy Duty modular system
  • Very easy and universal installation
  • Glide strips to protect against abrasion
CFXL chainfix clamps

chainfix clamps CFXL

  • Relief for heavily stressed cables
  • 3.5 times higher force absorption than standard clamps
  • Easy to retrofit
Floating moving end

Floating moving end

  • To compensate for long travels
  • Small, light and inexpensive
  • Compatible with isense EC.P
  • Can be used for various energy supply systems
e-spool
liftband
e-drum

System comparison

Energy chains systems instead of festooning

energy chain system instead of festooning

Energy chain systems instead of motorised cable reels

energy chain system instead of motorised cable reel

Energy chain systems instead of busbar systems

energy chain system instead of busbar system

User stories: Energy chains successful in double-girder travelling cranes

Indoor crane
Indoor crane
Indoor crane
guidefast crane

Tested for real-life use in the industry's largest test laboratory

ASI Automatikk AS Distributor+47 9006 1100