Change Language :

Reliable energy supply systems specifically for cranes: from medium travels on RTG or RMG cranes to high loads and travels of up to 1,000 metres.
Learn more
Tested, UL-certified and UV-resistant cables with service life guarantee for especially long travels and small bend radii on cranes.
Learn more
Lubrication-free and maintenance-free heavy-duty and fibre composite plain bearings for the chassis and other crane bearing points subjected to high stress.
Learn more
Prevent costly and time-consuming crane failures thanks to networked products with sensors for condition monitoring and predictive maintenance.
Learn moreUnplanned downtime must never occur on port or intermodal cranes. This poses extreme demands on the cable guidance on the crane. If the trailing cables, the cable guided in an energy chain break, or if the cable guidance itself is defective, crane operation will inevitably come to a standstill.
At the same time, these systems must be able to easily handle special loads over travels of sometimes more than 1,000m.
Such risks can be minimised with special energy chains for cranes. Thanks to the development of specialised solutions, such as the rol e-chains, even very long travels are possible with low drive power. At the same time, this reduces wear and tear and maintenance costs. And thanks to optional sensors, the safety of the chain and cable can be further increased.

We want a 15-year service life for e-chains on cranes. This can be found in our development goals and the functional specifications for the new P4.1HD product range.
Sensor technology and accessories for energy chains

STS cranes are changing. Ever larger container ships (Triple-E) will require even larger cranes in the future. You can find out exactly how this affects STS cranes and energy chains here.
Cables that run in energy chains on the crane are subject to high mechanical loads, as are trailing cables. The long travels and tight bend radii inevitably lead to cable stress. For this reason, we test our chainflex cables in 700 daily tests in our in-house test laboratory. This allows us to issue a 4-year guarantee on all cables. Incidentally, all of our TPE cables come with UL approval and are UV-resistant.

We also offer a UL cable (Underwriters Laboratories) for each chainflex cable type.

Suitable for outdoor applications: Our cables are all UV-resistant.

Thanks to our daily laboratory tests on chainflex cables we offer a 4-year guarantee without hesitation.

igutex composite plain bearings consist of a robust fibreglass fabric outer layer and an inner layer optimised for optimum friction behaviour. This makes them suitable for high loads despite them being lubrication- and maintenance-free. Hence, maintenance costs and the risk of incorrect lubrication are avoided.

What materials are available for heavy-duty bearings? How do igutex bearings save on lubrication? And what do the load tests in the laboratory show? Find the answers to these and other questions in our Heavy-Duty Brochure.
Sensors on the energy chain or the cables on the crane ensure a high degree of safety and certainty, particularly over long travels. On large structures and long energy chains, a cable rupture or defect in the energy chain is not easy to find. Added to this is the pure maintenance time. Such failures can quickly become very expensive, especially in busy container terminals. With the i.Sense and i.Cee sensor technology for monitoring or predictive maintenance of chain or cables, such problems can be avoided.

STS, ASC, RTG, RMG, shipyard crane, indoor crane. Our energy chains can be used practically anywhere. We use selected success stories to show you what this can look like in practice:
User reports: Harbour and intermodal cranes
User reports: Indoor cranes
User reports: Shipyard cranes
User reports: Bulk goods cranes
With travels of several hundred metres, we don't want to leave anything to chance. Our energy chains and cables are therefore subjected to daily endurance tests on special test rigs for industries such as the crane sector. For example, on our outdoor test facility with a simulated travel distance of up to 400m for our rol e-chains® and chainflex cables. Learn more about our test laboratory.