Change Language :


With the e-spool, moving stage technology can be supplied with different media without interruption. The system is used for stage platforms, movable lighting hoists or video cubes. The inserted cables are guided through a twisterband so that no slip ring is required. This offers a particular advantage when transmitting data. The length of the reeled energy chain is adjusted by a return spring for a stroke of up to 15 metres and by a motor for a stroke of up to 40 metres and more. Placed on the rigging loft, in suspended ceilings above the auditorium or in the understage area, the system operates unobtrusively out of sight of the audience.

As an alternative to e-spool, we offer various zig-zag systems – including our classic system, which has proven its worth on stage for many years and has been in use at the Royal Opera House in London since 1998. With this space-saving system, different media can be guided simultaneously without interruption and with no slip ring. The energy chain unfolds during the stage machinery's vertical movement. We have also been offering a low-cost version since 2024. The system has all the advantages of an e-chain with an innovative guide concept for travels of up to 10m. In the upper machinery, the guide box is mounted on the tie rod or shaft end support, in the lower machinery on the floor below the podium.
Find out more about our zig-zag systems
With up to 15 metres of travel

Around 50% weight and cost savings compared to the standard version

Like every industry, stage technology has its very own requirements for machine parts and materials. In this white paper, we give you 6 tips for the selection and design of vertical energy supply for stage technology

Safe performances guaranteed thanks to special cables for the requirements of stage technology! The cables are designed to withstand small bend radii and high loads. There is also a separate series of cables (CFSPECIAL.381) specially developed for theatres, which has three bus cables in its range with a black outer jacket.
A motorised camera slider is a popular tool for smooth camera movements that run precisely and automatically. You can either use a ready-made system or assemble your own slider individually. We offer the right components for this – with lubrication-free sliding elements that are up to four times quieter than recirculating ball bearing systems.

Our slewing rings are equipped with maintenance-free, tribologically optimised sliding elements made of plastic instead of the usual metal rollers or balls. They have the advantage of being quieter and saving weight. This makes them ideal e.g. for pan movement in moving lights. Our cost-effective 05 series made of solid plastic weighs just 76g, making it a real lightweight.


igubal flange mounted bearings are a lubrication-free, efficient solution for shaft bearings in the theatre and stage technology. They are used in drum winches, for example to precisely align diffusers for optimum room acoustics, or in vertical curtain lifts for stage curtains. The bearings compensate for misalignment and are a cost-effective, maintenance-free and quick-to-install alternative.


Our iglidur Q3E multi-component bearings are the right choice for use under very high loads, for example in scissor joints of stage platforms.


Bearings made from our new iglidur G2 material achieve a particularly high level of precision. Thanks to a particularly low moisture absorption and temperature expansion combined with high dimensional stability, they enable a very low bearing clearance (G9) - ideal for rattle-free haptic applications.



Did you miss the last trade show for stage technology? We have the solution. Simply visit our exhibition stand for stage technology in Cologne online.
All products are tested for wear and load capacity under real conditions in the igus test laboratory, the largest in the industry. The results flow into our tools for calculating service life and enable precise predictions to be made about durability.
Upon request, igus also carries out customer tests to test the use of the products under very individual conditions.