Offshore robots<br><font size="7">Inspection, cleaning &amp; Repair<br>in demanding environments</font>

Offshore robot

Inspection, cleaning & Repair in demanding environments

Profile

  • What was needed: drylin® E ZLW toothed belt axes, drylin® W linear rails and guides, iglidur® X plain bearings
  • Requirements: For inspections, cleaning and repairs on ships and offshore platforms, resistant components are required that can withstand salt water, high water pressure, pollution and more.
  • Industry: Robots, offshore
  • Success for the customer: Our lubrication-free bearing, linear and drive technology solutions work together perfectly to provide a lightweight, robust solution that works in splash water and underwater.
Drive technology application example

Problem

  • Water pressure of up to 10 bar
  • Long-term immersion in corrosive salt water
  • Considerable hydrodynamic forces in the splash zone
  • Contamination from abrasive particles
  • Limited maintenance options

Solution

The offshore robot in action

Impressions

Further application examples

Special measurement setup with lead screw axis, motor & control system

Drive technology application example

3D printer for concrete l Lubrication-free solution for dusty environment

Drive technology application example

Electric drive technology in an automated positioning system

Drive technology in an order picking unit

Linear axis for precision, clearance-free welding seam bend testing device

Linear axis for precision, clearance-free welding seam bend testing device

Lubrication-free linear axis for automated cocktail mixer

Lubrication-free linear axis for automated cocktail mixer
Drive technology shop

Drive technology online shop

Drive technology configurator

Drive technology configurator

Drive technology white paper

Download white paper

ASI Automatikk AS Distributor+47 9006 1100