Change Language :
The paint shop is a sensitive environment. No foreign bodies may contaminate the paint and explosion protection must also be observed. The paints used play a role here, but accidents can also be prevented with the right tools and machines. In addition to energy chains made of particularly abrasion-resistant material, we therefore also offer several models made of conductive ESD material.
In addition to the drive and the rol e-chain, the slide profile is an indispensable element of the chain conveyor. The glide bar carries the applied loads and enables a continuous drive thanks to its low coefficient of friction.
Our glide bars made from iglidur bar stock are designed for the high loads imposed by car bodies. And of course you also benefit from our typical advantages here: all our products are maintenance-free and have a low coefficient of friction.

The Spanish company Procon has developed a system that automatically recognises and repairs paint damage in car bodies. The pivot arms are equipped with our triflex energy chain. The advantage for the customer here is the high flexibility of the energy chain, which at the same time has a firmly defined bend radius and thus protects the cable inside. In addition, cables can be easily removed from or inserted into the chain.

Our service starts even before installation: