Vertical farming with e-chains

Components for vertical farming

Lightweight, lubrication-free, cost-effective

  • FDA-compliant
  • Lubrication-free
  • Corrosion-free
  • Dirt-resistant
  • Cost-effective
  • Predictable service life
  • Lightweight
  • Quiet

Applications in vertical farming

Vertical energy supply system

  • guidelok swing energy chain for vertical energy supply, especially for storage and retrieval units
  • Designed for particularly tight installation spaces
  • Significantly more cost-effective than a complete enclosure
  • Available as screwed, glued and plugged versions

Horizontal energy supply

  • micro flizz system as an alternative to the busbar system
  • Guides power, data and media
  • Possible operating speeds of up to 6m/s at high accelerations
  • Compact dimensions
  • drylin ZLW linear axes for positioning tasks
  • Available with e-stepper and DC motors
  • Suitable for tight installation spaces

Linear movements

  • Quiet, strong and quick to fill
  • Standard in the medium load range
  • drylin linear guides
  • Use in dry operation
  • Predictable service life

Pick & place robotics

  • Reach of up to 700mm
  • Payload of up to 5kg
  • Up to 3 degrees of freedom
  • Supplied with igus cobot software
  • From €3,290.24

Other relevant products

Lightweight and resistant to moisture

  • 42% lower inertia and 48% lighter than comparable metal bearings
  • Self-lubricating and maintenance-free
xiros ball bearings

Drive axis for over 30m travel

  • Modular system
  • Driven by gear racks or toothed belts
  • Available as a complete system with carriages, motors and control system
drylin endless gear module

Set up in under an hour

  • AMR for around €30,000
  • Includes integrated fleet management
  • Can be loaded with 50kg and pull up to 100kg
ReBeL Move AMR

Supplied ready with connector

  • Designed for the requirements in SRU
  • Over 1,300 control, motor, data cables and more
  • UL-certified and with a 4-year guarantee
chainflex cables

Highly resilient and low-maintenance

  • Available as V-, L- and U-profiles
  • Lightweight
  • Different materials available
iglidur® guide rollers

From a batch size of 1 to high-volume production

  • Longer service life than gears made from commercially available plastics
  • Free from lubrication and maintenance
Plastic gears

PTFE-free and FDA-compliant

  • Free from lubrication and maintenance
  • Predictable service life
  • More than 10,000 installation sizes
iglidur plain bearings

Automatic format adjustments

  • Manual or motorised drive possible
  • Flexible and repeatable adjustment of lane width
Apiro modular gearbox system

Advantages of vertical farming ...

  • Saves space by freeing up areas of conventional farmland
  • All-season harvesting, independent and flexible
  • Low transport and storage costs
  • Saves water due to closed cycles

... with the advantages of our motion plastics

  • No external lubrication, no maintenance, no contamination of the products
  • Resistant to dirt and dust
  • Corrosion-free and FDA-compliant
  • Fast ROI thanks to cost-effective automation components

Success stories

Worms in soil

Cable guidance for spray robots in greenhouses

Living Green Farms crossbeam system

FDA-compliant energy chains in mushroom-harvesting system

Tested for real use in the test laboratory

Other agricultural sectors

General agricultural engineering

Harvester

Smart farming

Low Cost Automation: agricultural robots

ASI Automatikk AS Distributor+47 9006 1100